IESNA:LM-63-2002
[TEST]P1295394
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1GPH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 90CRI , E3DLD1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]300
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
345.1 345.5 344.3 342 338.6 334.4 329.1 323.4 316.6 309.4
302.1 281.2 259.6 237.9 216.6 195 174.4 153.9 133.4 113.3
94.6 78.7 64.2 50.9 38.8 29.3 22 16.3 13.3 11.8
10.3 9.1 8 6.8 6.1 4.9 4.2 3.4 2.7 1.9
1.1 0.4 0
